??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
22630.0027 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Locating and Seating Pins DIN 6321 / Locating Pins, cylindric, DIN 6321, form B
Bill of material
22630.0027 Locating Pin
BESTNR
Ref. No.
22630.0027
LAN
length
long
AUS
Version
Locating Pin, cylindric, DIN 6321, form B
D1
g6
12 mm
L1
18 mm
D2
n6
6 mm
L2
9 mm
L4
6 mm
G
Weight
12 g